LFFBV-3 PR x FIP 1/2

Part of the LFFBV-3-PRxFIP Series

Ordering Code: 88009018

UPC: 098268594850

Lead Free: YES

1/2 IN Lead Free 2-PC Full Port Brass Ball Valve with Integral Press x Female NPT End Connections

No Sellers FoundNo Sellers Found
  • Lead free brass body rated NSF61-8
  • Bottom loaded blowout proof stem with packing nut
  • Press end connections on one end with female NPT connection on the other
  • Press end connections comply to ASTM-B88
Specifications
Actuation No
Assembled Dry Yes
Balance Stop Plate No
Ball Material Chrome Plated Brass
Body Finish Brass
Body Material Lead Free Copper Silicon Alloy Brass
Brand Watts
Class Rating Does Not Apply To Product
Control Type Lever Handle
CV Rating Does Not Apply To Product
EAN 098268594850
Electrical Rating Does Not Apply To Product
Inlet Connection Size 1/2 IN
Inlet Connection Size-Metric 15 MM
Inlet Connection Type Press
Inlet Thread Type Does Not Apply To Product
Lead Free YES
Maximum Temperature-Fahrenheit 250
Minimum Temperature - Celsius -18.00
Minimum Temperature-Fahrenheit 0
Operating Torque Does Not Apply To Product
Outlet Connection Size 1/2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type Does Not Apply To Product
Part Number 88009018
Port Type Full
Seat Material Virgin PTFE
Series LFFBV-3-PRxFIP
Stem Packing Material Virgin PTFE
Stem Shaft Material Brass
Stem Type Bottom Loaded Blowout Proof
Thrust Washer Material Virgin PTFE
Valve Style 2-piece
WOG Rating 250 PSI